We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fast 120

Unique ref.: Fast120
Brand: Jeltec
Product family: Changing stations
Product group: Elit
Width (mm): 1200
Height (mm): 900
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
Fast 120 has a construction consisting of a grey painted steel frame with room for many storage baskets. The table surface is coated with birch or white laminate. The changing table is equipped with a phthalate-free mattress and high rims. To avoid lifting, you can supplement with changing table steps without removing any baskets


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 26

BIMobject Category: Furniture - Furniture
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved