We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fast 140V

Unique ref.: Fast140V
Brand: Jeltec
Product family: Changing stations
Product group: Fast
Width (mm): 1400
Height (mm): 900
Depth (mm): 800
Date of publishing: 2016-10-17
Edition number: 1
Type: Object (single object)
Download (7)
Fast 140V has a construction consisting of a grey painted steel frame with room for many storage baskets. The table surface is coated with birch or white laminate. Fast 140v has a washing area embedded to the left on the changing table surface and is equipped with a phthalate-free mattress, high rims, a mixer tap with pull-out shower and drainage components. To avoid lifting, you can supplement with changing table steps without removing any baskets The changing tavle is available in birch or white laminate.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 28

BIMobject Category: Furniture - Furniture
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved