Publish your products
Cubito washbasin 45x25 cm, taphole on right, white incl. mounting skrews
Jika-FI

Cubito washbasin 45x25 cm, taphole on right, white incl. mounting skrews

This BIM object is produced in conjunction with Laattapiste - Asymmetric small washbasins Cubito ideal solve the needs of small bathrooms. They can have the storage space right or left in accordance with the user's need.
Technical specification
  • Unique ref.PJ8114240001061
  • Product familyMio
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2013-09-10
  • Edition number1
  • Height (mm)250
  • Width (mm)450
  • Depth (mm)250
Related
  • Material mainCeramics
  • Material secondaryStainless steel
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe
Finland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit