Publish your products
NION Shower doors 1000 mm, left/right, 1 sliding and 1 fixed segment, glossy silver-colour profile, 6mm transparent glass with special JIKA perla GLASS treatment, chromed handles.
Jika

NION Shower doors 1000 mm, left/right, 1 sliding and 1 fixed segment, glossy silver-colour profile, 6mm transparent glass with special JIKA perla GLASS treatment, chromed handles.

4.4 out of 5 stars4.4(7 reviews)
Shower doors 1000 mm, left/right, 1 sliding and 1 fixed segment, glossy silver-colour profile, 6mm transparent glass with special JIKA perla GLASS treatment, chromed handles.
Technical specification
  • Unique ref.2422N3
  • Product familyNion
  • Product groupShower screens
  • TypeObject (single object)
  • Date of publishing2022-03-31
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inCzech Republic
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationFurnishing Element
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19.16
  • CSI MasterFormat 2014 TitleShower Doors
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Armenia
Angola
Andorra
Azerbaijan
Benin
Austria
Bahrain
Botswana
Belarus
Bangladesh
Burkina Faso
Belgium
Bhutan
Burundi
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Bulgaria
Brunei
Cape Verde
Croatia
Cambodia
Central African Republic
Cyprus
China
Chad
Czech Republic
Christmas Island
Comoros
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Estonia
Georgia
Democratic Republic of the Congo
Faroe Islands
Hong Kong
Djibouti
Finland
India
Egypt
France
Indonesia
Equatorial Guinea
Germany
Iran
Eritrea
Gibraltar
Iraq
Eswatini
Greece
Israel
Ethiopia
Guernsey
Japan
Gabon
Hungary
Jordan
Ghana
Iceland
Kazakhstan
Guinea
Ireland
Kuwait
Guinea-Bissau
Isle of Man
Kyrgyzstan
Kenya
Italy
Laos
Lesotho
Jersey
Lebanon
Liberia
Latvia
Macau
Libya
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe