Publish your products
Azur toilet tissue paper dispenser standard size
Jofel
Archived

Azur toilet tissue paper dispenser standard size

Jumbo toilet tissue dispenser. Manufactured from high quality white ABS Key lock, lever indicator. For rolls up to 300 m, with maximum diameter of 220 mm. Rolls with 45 mm diameter mandrel. Easy to clean and quick service. Robust, resistant, long lasting life. Hinged cover. Modern design, suits perfectly any installation and decor. Included on the range "Azur". Available in several colours Conceived for places with medium to high traffic of people. Recommended for collectivities and public toilets.
Specification
  • NET (without packaging) DIMENSIONS (mm) HEIGHT: 278 WIDTH: 270 DEPTH: 118 WEIGHT (Kg) 0,670 GROSS (with packaging) DIMENSIONS (mm) HEIGHT: 284 WIDTH: 275 DEPTH: 131 WEIGHT (Kg) 0,795
Technical specification
  • Unique ref.Azur_toilet_paper_dispenser_standard_size
  • Product familyPaper dispensers
  • Product groupAZUR
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
  • Height (mm)278
  • Width (mm)270
  • Depth (mm)118
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.67
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit