Publish your products
Round shape anticorrosive bin, two-legged
Jofel
Archived

Round shape anticorrosive bin, two-legged

*Made of high quality electrozinc coated steel sheet, 0,8 mm thick. *Triple anticorrosive treatment, to ensure long lasting life outdoors. *Combines perforated bands in upper and lower positions, and compact band in the middle. *Swivels, equipped with key lock. *Capacity: 60 L. *Bag fastening system. *Doble leg all along the bin and fixed to floor. *Top and lower circumferences are reinforced by means of a cylindric ring, integrated. *Metallic piece joining both legs for better stiffness and consistence *Antivandal system, sturdy and decorative. *Easy to clean, maintain and empty. *Especially designed to be used outdoors, in extreme conditions. *Dimensions: Height 785 x Diameter 370 mm.
Specification
  • MADE OF ELECTRO ZINC COATED SHEET, PERFORATED, 0,8 mm THICK POLYESTER PAINT CAPACITY 60 LITRES WIDE RANGE OF COLOURS AVAILABLE. TRIPLE ANTICORROSIVE TREATMENT : ELECTRO ZINC COATED SHEET, SILVER POLYESTER PAINT COAT AND FINAL COATING OF TRANSPARENT POLYESTER PAINT LOCATION: OUTDOOR PARKS, GARDENS, ETC FIXING BY MEANS OF SIX SCREWS, NOT PROVIDED ACCESSORIES: 1 SPECIAL METALLIC KEY SINGLE UNIT PACKAGING
Technical specification
  • Unique ref.outdoor_bin_round
  • Product familyBin
  • Product groupBin
  • TypeObject (single object)
  • Date of publishing2019-12-18
  • Edition number1
  • Height (mm)785
  • Width (mm)460
  • Depth (mm)370
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)7.02
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit