We are using cookies to provide our services

By using our services you agree to our use of cookies

Stainless steel toilet brush holder

Unique ref.: stainless_steel_toilet_brush_holder
Brand: Jofel
Product family: Bath accessories
Product group: Luxury
Width (mm): 89
Height (mm): 380
Depth (mm): 89
Date of publishing: 2019-05-14
Edition number: 1
Type: Object (single object)
Download (10)
*Cylindric toilet brush with holder integrated.
*Made of high quality inox steel, bright finish, highly resistant.
*Holder integrated on cover, hiding interior.
*Versatile:Suitable for wall mounting (screws and wall plugs provided) and floor standing.
*Antivandal.
*Easy to clean and maintain, long lasting life.
*Funtional, simple, elegant and modern.
*Adaptable, suits perfectly any decor and installation.
*Necessary and essential in any bathroom

CYLINDRIC TOILET BRUSH HOLDER
HIGH QUALITY STAINLESS STEEL BRIGHT FINISH
MADE OF STAINLESS STEEL AISI 304
HOLDER INTEGRATED ON COVER, HIDDING INTERIOR FROM SIGHT
VERSATILE: CAN BE WALL MOUNTED (SCREWS AND PLUGS PROVIDED) OR FLOOR-STANDING
ANTIVANDALISM
EASY TO MAINTAIN AND CLEAN, LONGLIFE
FIXING BY MEANS OF SCREWS AND WALL PLUGS (PROVIDED) OR FLOOR-STANDING
ACCESSORIES: 2 SCREWS, 2 WALL PLUGS Y 1 WALL HOLDER
PACKAGING: SINGLE UNIT PACKAGING REPACKAGING OF 20 UNITS


Material main: Chrome
Material secondary: Chrome
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 0.78

BIMobject Category: Sanitary - Toilet Accessories
IFC classification: Furnishing Element
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-35-75-86
Uniclass 2.0 Description: Toilet Brush Holders
Uniclass 2015 Code: Pr_40_20_76_86
Uniclass 2015 Description: Toilet brush holders
NBS Reference Code: 35-75-86
NBS Reference Description: Toilet Brush Holders
OmniClass Number: 23-21 43 15 29
OmniClass Title: Toilet Accessories Dispensers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Toilet Accessories

Name Value
Integral Finish Polished
Material Stainless steel
Mounting Floor standing ; Wall-mounted
Vanadal Resistant (Y/N) Y

All BIM objects are real products from real manufacturers confirmed and approved