Publish your products
YVWE VSD Water Coooled Screw Chiller Style A
YVWE VSD Water Coooled Screw Chiller Style A

    YVWE VSD Water Coooled Screw Chiller Style A

    4.7 out of 5 stars4.7(23 reviews)

    Cooling Capacities: 363.7 to 1514 kW (103 to 431 TR)

    YORK YVWE units are manufactured to the highest design and construction standards to ensure high performance, reliability and adaptability to all types of air conditioning installations. 

    The unit is intended for cooling water or glycol solutions. 


    Specification
    • YVWE water cooled chillers are completely factory assembled with all interconnecting refrigerant piping and wiring ready for field installation.

      The unit is pressure tested, evacuated, and fully factory charged with refrigerant R134A and oil in the independent refrigerant circuit. After assembly, an operational test is performed with water flowing through the heat exchanger to ensure that the refrigerant circuit operate correctly.


      YVWE units are designed and manufactured within an EN ISO 9001 accredited organisation and in conformity with the following safety standards:

      • NB/T 47012
      • GB/T18430.1
      • GB25131
      • GB9237


      YVWE units are designed to work independently, or in conjunction with other equipment via Modbus building management systems or other automated control systems.

    Technical specification
    • Unique ref.jci-yvwe
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupWater-Cooled Chillers
    • TypeDigital Inventory (Products)
    • Date of publishing2020-03-16
    • Edition number1
    Related
    • Material mainGalvanized steel
    Classification
    • BIMobject CategoryHVAC - Chillers
    • IFC classificationChiller
    • Uniclass 2015 CodePr_60_60_13
    • Uniclass 2015 DescriptionChillers and cooling towers
    • OmniClass Number23-33 21 13 21
    • OmniClass TitleScrew Chillers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States