Unique ref.: | jci_dsh_dsv |
---|---|
Brand: | Johnson Controls, Inc |
Product family: | Packaged - Indoor - Self Contained Equipment |
Product group: | Self Contained Units |
Date of publishing: | 2020-09-03 |
Edition number: | 2 |
Type: | Object (single object) |
Self-Contained Units
Air-Cooled & Water-Cooled Air Conditioners with Capacities Ranging from 2 to 105 TR
At Johnson Controls, our Self-Contained AC Units feature high mechanical and architectural flexibility with both horizontal and vertical configurations. From Air-Cooled Units that eliminate the need for a cooling tower to Water-Cooled Air Conditioners that help save energy by conditioning air with a waterside economizer, our Self-Contained Units offer individualized control that is ideal for individual tenant metering. Our higher capacity Water-Cooled Units provide high efficiency performance – helping you lower your energy costs all while enjoying the quiet operation of low-noise fans.
Product url: | https://www.johnsoncontrols.com/hvac-equipment/indoor-packaged-equipment/s... |
---|---|
Installation instructions: | https://docs.johnsoncontrols.com/ductedsystems/viewer/document/caXHAQjkghs... |
COBie Product Data Sheet: | |
Product certification: | https://www.johnsoncontrols.com/-/media/jci/be/united-states/hvac-equipmen... |
Technical description: | https://docs.johnsoncontrols.com/ductedsystems/viewer/document/caXHAQjkghs... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/johnsoncontrols/product/jci_dsh_dsv
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: |
BIMobject Category: | HVAC - Air Conditioning |
---|
BIMobject®