Publish your products
QCC3 Air-Cooled Scroll Condensing Unit, CAPACITY : 80-160 TR by Quantech
QCC3 Air-Cooled Scroll Condensing Unit, CAPACITY : 80-160 TR by Quantech

    QCC3 Air-Cooled Scroll Condensing Unit, CAPACITY : 80-160 TR by Quantech

    4.9 out of 5 stars4.9(7 reviews)

    Quantech™ QCC3 fits air conditioning applications that use direct expansion central air handling. The QCC3 has a higher capacity range and is designed for outdoor installation (roof or ground level). Its hermetic scroll compressors off fewer moving parts and a weather resistant control center. This air-cooled condensing unit has the highest efficiency for its capacity range.

    • Shared Engineering Expertise in features to Quantech’s other air-cooled condensing units
    • Smart Equipment capable with BAS communications
    • Durability with pre-coated condenser coils, epoxy coated condenser coils service isolation valves, various wire / louver combinations
    • Environmental zero-ozone depletion refrigerant (R-410A)
    • Sound reduction with acoustic sound blankets for compressors and ultra-quiet fans
    Specification
    • KEY TECHNOLOGY ELEMENTS

      • High-ambient kit to 125°F (52°C)
      • Low-ambient kit to 0°F
      • Hot-gas bypass
      • Chicago code relief valves
      • Cu/Cu Condenser Coils
      • High Air Flow fans
      • Neoprene isolators, 1” or 2” spring isolators
      • Power factor correction capacitors
      • Single point terminal block, non-fused disconnect, non-fused disconnect with individual system breakers, or circuit breaker
      • Control transformer
      • Buy American Act compliance available
    Technical specification
    • Unique ref.qtch_qcc3
    • Product familyChillers & Heat Pumps - Air Cooled
    • Product groupAir Cooled Chillers & Heat Pumps
    • TypeObject (single object)
    • Date of publishing2021-02-12
    • Edition number2
    Classification
    • BIMobject CategoryHVAC - Chillers

    Region availability

    North America
    Canada
    United States