Unique ref.: | york_csv |
---|---|
Brand: | Johnson Controls, Inc |
Product family: | Packaged - Indoor - Self Contained Equipment |
Product group: | Self Contained Units |
Date of publishing: | 2020-11-06 |
Edition number: | 1 |
Type: | Object (single object) |
High performance designs accommodate the increased installation requirements of today’s market.
The C-Series Water-Cooled Self-Contained Units from Johnson Controls offer a complete line of unit options for indoor installation in high- and low-rise commercial building applications. Each one features high efficiency, quality engineering and dependable operation. Johnson Controls’ compact, low-profile indoor design protects against potential vandalism, weathering and eliminates the need for any unsightly exterior equipment. Floor-byfloor installation provides independent zone and temperature control, eliminating many of the complications encountered with rooftop equipment. Renovation and restoration projects are simplified where roof load, cooling tower, and construction restrictions can present installation problems.
PRODUCT FEATURES
Product url: | https://www.york.com/Commercial-Equipment/Packaged-Split-DX/Self_Contained... |
---|---|
Installation instructions: | https://files.hvacnavigator.com/p/145.15-iom7.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://files.hvacnavigator.com/p/yk145.15-eg1.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/johnsoncontrols/product/york_csv
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: |
BIMobject Category: | HVAC - Air Conditioning |
---|
BIMobject®