Unique ref.: | york_dsh_dsv |
---|---|
Brand: | Johnson Controls, Inc |
Product family: | Packaged - Indoor - Self Contained Equipment |
Product group: | Self Contained Units |
Date of publishing: | 2020-09-03 |
Edition number: | 2 |
Type: | Object (single object) |
High-efficiency Performance in a Compact Design
YORK® indoor self-contained units are designed to keep a building comfortable all year round with one of the lowest installation costs possible. Our higher capacity air- and water-cooled units provide high-efficiency performance that reduces energy costs and noise. Air-cooled units eliminate the need for a cooling tower and complex building piping arrangements, while watercooled air conditioners are inherently 10x more efficient than air-cooled units. Both air-cooled and water-cooled solutions offer multiple options to improve efficiency and comfort.
Features
Product url: | https://www.york.com/en/Commercial-Equipment/Packaged-Split-DX/Self_Contai... |
---|---|
Installation instructions: | https://files.hvacnavigator.com/p/145.29-iom4.pdf |
COBie Product Data Sheet: | |
Product certification: | https://files.hvacnavigator.com/p/publ-8770.pdf |
Technical description: | https://files.hvacnavigator.com/p/yk145.10-eg2.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/johnsoncontrols/product/york_dsh_dsv
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: |
BIMobject Category: | HVAC - Air Conditioning |
---|
BIMobject®