Publish your products
Gemelli Square 450 Countertop Basin
Archived

Gemelli Square 450 Countertop Basin

Gemelli Square 450 Countertop Basin
Technical specification
  • Unique ref.WBAAGM111WW
  • Product familyGemelli
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2020-04-01
  • Edition number1
  • Height (mm)165
  • Width (mm)450
  • Depth (mm)410
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures