Publish your products
Lucca Shelf Basin RH
Lucca Shelf Basin RH

    Lucca Shelf Basin RH

    Large wall basin with wide soap platform area
    Technical specification
    • Unique ref.J3170R-1
    • Product familyLucca
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2017-12-22
    • Edition number1
    • Height (mm)120
    • Width (mm)750
    • Depth (mm)470
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inChina
    • Weight Net (Kg)25
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Oceania Asia
    Australia
    Malaysia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit