Publish your products
Life Electronic Urinal Back Entry

Life Electronic Urinal Back Entry

Back water entry urinal
Technical specification
  • Unique ref.J6010
  • Product familyLife
  • Product groupUrinals
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
  • Height (mm)660
  • Width (mm)360
  • Depth (mm)370
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inChina
  • Weight Net (Kg)24
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit