Publish your products
V-Jet Hand Dryer

V-Jet Hand Dryer

4.0 out of 5 stars4.0(6 reviews)
Premium - high performance hand dryer with improved air distribution slots
Technical specification
  • Unique ref.NHD01305-S
  • Product familyNofer
  • Product groupHand & Hair Dryers
  • TypeObject (single object)
  • Date of publishing2017-12-22
  • Edition number1
  • Height (mm)617
  • Width (mm)300
  • Depth (mm)195
Related
  • Material mainAluminum
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)9.55
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
  • IFC classificationElectric Appliance
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_70_62_37
  • Uniclass 2015 DescriptionHand driers

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit