Publish your products
Murano 1/2" Washing Machine Tap with Wall Flange, Stainless Steel

Murano 1/2" Washing Machine Tap with Wall Flange, Stainless Steel

Murano 1/2" Washing Machine Tap with Wall Flange, Stainless Steel
Technical specification
  • Unique ref.WBFA301419SS
  • Product familyMurano 1/2" Washing
  • Product groupFaucet
  • TypeObject (single object)
  • Date of publishing2025-01-08
  • Edition number1
  • Height (mm)96.5
  • Width (mm)95
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Asia Africa
Afghanistan
Egypt
Armenia
Azerbaijan
Bahrain
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Iran
Iraq
Israel
Japan
Jordan
Kazakhstan
Kuwait
Kyrgyzstan
Laos
Lebanon
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Oman
Pakistan
Palestine
Philippines
Qatar
Saudi Arabia
Singapore
South Korea
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit