Publish your products
Treviso Wall Hung Wc Set (Rimless)

Treviso Wall Hung Wc Set (Rimless)

Treviso Wall Hung Wc Set (Rimless)
Technical specification
  • Unique ref.WBSC950160WW
  • Product familyTreviso
  • Product groupWater Closet
  • TypeObject (single object)
  • Date of publishing2021-12-29
  • Edition number1
  • Height (mm)345
  • Width (mm)360
  • Depth (mm)530
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania Asia
Australia
Malaysia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit