Publish your products
Como Dual Outlet 6/3L Close Coupled WC Set

Como Dual Outlet 6/3L Close Coupled WC Set

Como Dual Outlet 6/3L Close Coupled WC Set
Technical specification
  • Unique ref.WBSECM180WW
  • Product familyComo
  • Product groupWater Closet
  • TypeObject (single object)
  • Date of publishing2025-01-08
  • Edition number1
  • Height (mm)770
  • Width (mm)380
  • Depth (mm)674
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Asia Africa
Afghanistan
Egypt
Armenia
Azerbaijan
Bahrain
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Iran
Iraq
Israel
Japan
Jordan
Kazakhstan
Kuwait
Kyrgyzstan
Laos
Lebanon
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Oman
Pakistan
Palestine
Philippines
Qatar
Saudi Arabia
Singapore
South Korea
Sri Lanka
Syria
Taiwan
Tajikistan
Thailand
Türkiye
Turkmenistan
United Arab Emirates
Uzbekistan
Vietnam
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit