Publish your products
Cres Anti Slip Bath 1700 X 750 X 395mm With Cp Handgrips Set
Cres Anti Slip Bath 1700 X 750 X 395mm With Cp Handgrips Set

    Cres Anti Slip Bath 1700 X 750 X 395mm With Cp Handgrips Set

    Cres Anti Slip Bath 1700 X 750 X 395mm With Cp Handgrips Set
    Technical specification
    • Unique ref.WBSS600002WW
    • Product familyCres
    • Product groupBathtub
    • TypeObject (single object)
    • Date of publishing2021-12-29
    • Edition number1
    • Height (mm)750
    • Width (mm)1700
    • Depth (mm)395
    Related
    • Material mainSteel
    • Designed inMalaysia
    • Manufactured inMalaysia
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania Asia
    Australia
    Malaysia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit