Publish your products
Trieste Countertop Basin - One Centre Tap Hole

Trieste Countertop Basin - One Centre Tap Hole

Trezzon-N 480 Countertop Basin - One Centre Tap Hole
Technical specification
  • Unique ref.WBVC950212WW
  • Product familyTrieste
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2025-01-09
  • Edition number1
  • Height (mm)150
  • Width (mm)500
  • Depth (mm)420
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.13
  • CSI MasterFormat 2014 TitleResidential Lavatories
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit