Publish your products
1x6 Joto-Vent Reinforcement-block
1x6 Joto-Vent Reinforcement-block
1x6 Joto-Vent Reinforcement-block
1x6 Joto-Vent Reinforcement-block

    1x6 Joto-Vent Reinforcement-block

    This product is designed to use with 1x6 Joto-Vent (model: KP-L150U)

    The primary use is to provide more reinforcement against the compression point at the foundation where a heavy vertical load from a post is applied. Consult with a structural engineer for advice on how best to use the block.

    Specification
      • Product No: KP-LRB150 (Designed for use with KP-L150U)
      • Color: Black
      • Dimensions: 2-3/4" x 1-3/4" x 13/16"
      • Material: JC (Calcium-carbonate, Polyolefin composite)
      • Package: 50 pieces / box
      • Allowable load per block: 5,465 lb (Consult with a structural engineer for advice on how best to use the block)
    Technical specification
    • Unique ref.reinforcement-block
    • Product familyContinuous Perimeter Foundation Vents
    • Product groupJoto-Vent System
    • TypeObject (single object)
    • Date of publishing2021-03-11
    • Edition number1
    • Height (inches)0.75
    • Width (inches)1.75
    • Depth (inches)3.7
    Related
    • Designed inUnited States
    • Manufactured inJapan
    Classification
    • BIMobject CategoryWalls - External Walls
    • CSI MasterFormat 2014 Code08 95 16
    • CSI MasterFormat 2014 TitleWall Vents

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit