Publish your products
Decking riser pedestal (2 lugs) “Essential range”
Decking riser pedestal (2 lugs) “Essential range”
    JOUPLAST

    Decking riser pedestal (2 lugs) “Essential range”

    Height adjustable for the construction of natural timber and composite decking for pedestrian use. By removing the need for arduous earthmoving and concrete, it makes the whole process of terrace and patio construction easier. The riser pedestal head has two integral tabs to which the joist is screwed. The manual screw adjuster enables precise height adjustment.

    For projects involving the installation of hot tubs on rise pedestals please, contact your joist supplier.

    Heights : 

    • 40/60 mm
    • 50/80 mm
    • 80/140 mm
    • 140/230 mm
    Specification
      • Quick and easy to install.
      • Millimetre-accurate manual height adjustment using the screw adjuster: no other tools are required.
      • Optimised flange shape for easier fitment against a wall or internal corner.
      • UV and frost resistant.
      • Temperature range of -30°C to +60°C.
    Technical specification
    • Unique ref.decking-riser-pedestal-2-lugs-essential-range
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit