Publish your products
Gravel Stabilization Tile URBANGRAVEL
Gravel Stabilization Tile URBANGRAVEL
Gravel Stabilization Tile URBANGRAVEL
Gravel Stabilization Tile URBANGRAVEL
Gravel Stabilization Tile URBANGRAVEL
    JOUPLAST

    Gravel Stabilization Tile URBANGRAVEL

    Honeycomb module with no geotextile membrane used to consolidate and stabilise gravel surfaces in urban environments, such as public car parks, access roads and heavy traffic areas in industrial and commercial environments, etc.

    Specification
      • Driveable.
      • Non-slip.
      • Quick and easy to lay.
    Technical specification
    • Unique ref.gravel-stabilization-tile-urbangravel
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)591
    • Width (mm)378
    • Depth (mm)40
    Related
    • Material mainRecycled Polyethylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit