Publish your products
URBANIT Paving Blocks 6 Tiles Staggered Installation
URBANIT Paving Blocks 6 Tiles Staggered Installation
URBANIT Paving Blocks 6 Tiles Staggered Installation
URBANIT Paving Blocks 6 Tiles Staggered Installation
URBANIT Paving Blocks 6 Tiles Staggered Installation
    JOUPLAST

    URBANIT Paving Blocks 6 Tiles Staggered Installation

    100% recycled black polyolefin module for use with 15x15x6 cm block pavers. URBANIT® block paving modules are easy to lay and open up the opportunity to create patterns by combining block pavers of different colours. Use this product to create water-permeable car parks, access roads, footpaths, cycle paths, etc.The block paving module makes staggered laying easy.

    Specification
      • Optimal and natural drainage of rainwater.
      • Quick and easy to lay.
    Technical specification
    • Unique ref.urbanit-paving-blocks-6-tiles-staggered-installation
    • TypeObject (single object)
    • Date of publishing2026-06-24
    • Edition number1
    • Height (mm)476
    • Width (mm)319
    • Depth (mm)57
    Related
    • Material mainFPO (polyolefin)
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Flooring Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit