Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
k-line/products/529fb8a6-ab5d-47a1-91d8-51eb5c3e06fd
Home
Categories
Doors
Glazed Doors
Grand Trafic Doors - Single outward opening with left fixed
Unavailable in United States
K.LINE
Follow
Grand Trafic Doors - Single outward opening with left fixed
KLINE Entrance door with complete thermal break (frame, opening and threshold)
Download
Specification
Specification
Bicolor (white inside / outside color) or single-colored.
Technical specification
Technical specification
Unique ref.
klgt-1vt-ang-fg
Product family
Portes
Product group
KL-CITY
Type
Object (single object)
Date of publishing
2020-07-31
Edition number
1
Links
Links
Product url
https://pro.k-line.fr/
Installation instructions
https://pro.k-line.fr/notices-de-pose.html
Product certification
https://pro.k-line.fr/attestations-avis-techniques.html
Technical description
https://pro.k-line.fr/la-porte-grand-trafic-kl-gt.html
Related
Related
Material main
Aluminum
Material secondary
Glass
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Doors - Glazed Doors
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Uniclass 2015 Code
Pr_30_59_24
Uniclass 2015 Description
Doorsets
CSI MasterFormat 2014 Code
08 13 16
CSI MasterFormat 2014 Title
Aluminum Doors
OmniClass Number
23-17 11 13 13
OmniClass Title
Aluminum Doors
CSI UniFormat II Code
B2030
CSI UniFormat II Title
Exterior Doors
Region availability
Europe
France
Similar products
C.R. Laurence
Entice® HP+ Glass Entrance System
4.3
(
14
)
Download
Frameless Hardware Company
FHC Aspire Glass Entrance Door 4" Top 10" Bottom Door Rail w/Panic Handle
4.0
(
5
)
Download
dormakaba
UNIQUIN Demountable Glass Wall System
4.1
(
7
)
Download
Maars Living Walls
Glass doors
Download
Frameless Hardware Company
FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail
2.3
(
6
)
Download
Frameless Hardware Company
FHC Aspire Glass Entrance Door 4" Top 10" Bottom Door Rail
Download