Publish your products
Arctic Oak 1830 mm
Kährs

Arctic Oak 1830 mm

The blanched-oak boards of this single-strip, stained floor from the Unity Collection range in colour from creamy white to heather grey, punctuated by rustic knots. The matt lacquer finish eliminates glare while protecting the wood from daily wear. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided bevelling at the edges ensures a classic, full plank look and feel.
Specification
  • Kährs 10 mm Matt Lacquer Bevelled 4-sided Brushed 101P6AEK0DKW180
Technical specification
  • Unique ref.arcticoak596611
  • Product familyKährs Spirit
  • Product groupUnity Collection
  • TypeObject (single object)
  • Date of publishing2018-06-26
  • Edition number1
  • Height (mm)10
  • Width (mm)1830
  • Depth (mm)125
Related
  • Material mainWood
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Palau
France
Indonesia
Dominican Republic
Equatorial Guinea
Papua New Guinea
Germany
Iran
El Salvador
Eritrea
Pitcairn Islands
Gibraltar
Iraq
Greenland
Eswatini
Samoa
Greece
Israel
Grenada
Ethiopia
Solomon Islands
Guernsey
Japan
Guadeloupe
Gabon
Timor-Leste
Hungary
Jordan
Guatemala
Ghana
Tokelau
Iceland
Kazakhstan
Haiti
Guinea
Tonga
Ireland
Kuwait
Honduras
Guinea-Bissau
Tuvalu
Isle of Man
Kyrgyzstan
Jamaica
Kenya
United States Minor Outlying Islands
Italy
Laos
Martinique
Lesotho
Vanuatu
Jersey
Lebanon
Mexico
Liberia
Wallis and Futuna
Latvia
Macau
Montserrat
Libya
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit