Selecting the location and language will prioritise localised information. Continue
Hard Maple Activity Floor
Kährs

Hard Maple Activity Floor

A rich creamy hue is streaked with a tan grain and a scattering of knots in this hard-wearing, 3-strip maple floor from the Activity Floor Collection. The silk lacquer finish gives the floor a polished appearance bringing out the natural character of the timber. The even finish protects the wood from daily wear, without adding artificial shine.
Specification
  • Kährs 30 mm Satin Lacquer 303N15AP50KW 0
Technical specification
  • Unique ref.hardmapleactivityfloor584934
  • Collection setKährs Activity Floor
  • CollectionActivity Collection
  • TypeObject (single object)
  • Date of publishing2017-05-02
  • Edition number1
  • Height (mm)30
  • Width (mm)2423
  • Depth (mm)200
Related
  • Material mainWood
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleWood Flooring
  • OmniClass Number23-15 17 13 11

Region availability

Europe Asia North America Africa South America Oceania
Andorra
United Arab Emirates
Antigua and Barbuda
Angola
Argentina
American Samoa
Albania
Afghanistan
Anguilla
Burkina Faso
Bolivia
Australia
Austria
Armenia
Aruba
Burundi
Brazil
Cook Islands
Åland Islands
Azerbaijan
Barbados
Benin
Chile
Fiji
Bosnia and Herzegovina
Bangladesh
Saint-Barthélemy
Botswana
Colombia
Federated States of Micronesia
Belgium
Bahrain
Bermuda
Democratic Republic of the Congo
Ecuador
Guam
Bulgaria
Brunei
Caribbean Netherlands
Central African Republic
Falkland Islands (Islas Malvinas)
Kiribati
Belarus
Bhutan
The Bahamas
Republic of the Congo
French Guiana
Marshall Islands
Switzerland
Cocos (Keeling) Islands
Belize
Côte d'Ivoire
Guyana
New Caledonia
Cyprus
China
Canada
Cameroon
Peru
Norfolk Island
Czech Republic
Christmas Island
Costa Rica
Cape Verde
Paraguay
Nauru
Germany
Georgia
Cuba
Djibouti
Suriname
Niue
Denmark
Hong Kong
Curaçao
Algeria
Uruguay
New Zealand
Estonia
Indonesia
Dominica
Egypt
Venezuela
French Polynesia
Spain
Israel
Dominican Republic
Western Sahara
Papua New Guinea
Finland
India
Grenada
Eritrea
Pitcairn Islands
Faroe Islands
British Indian Ocean Territory
Greenland
Ethiopia
Palau
France
Iraq
Guadeloupe
Gabon
Solomon Islands
United Kingdom
Iran
Guatemala
Ghana
Tokelau
Guernsey
Jordan
Honduras
The Gambia
Timor-Leste
Gibraltar
Japan
Haiti
Guinea
Tonga
Greece
Kyrgyzstan
Jamaica
Equatorial Guinea
Tuvalu
Croatia
Cambodia
Saint Kitts and Nevis
Guinea-Bissau
United States Minor Outlying Islands
Hungary
South Korea
Cayman Islands
Kenya
Vanuatu
Ireland
Kuwait
Saint Lucia
Comoros
Wallis and Futuna
Isle of Man
Kazakhstan
Collectivity of Saint Martin
Liberia
Samoa
Iceland
Laos
Martinique
Lesotho
Italy
Lebanon
Montserrat
Libya
Jersey
Sri Lanka
Mexico
Morocco
Liechtenstein
Myanmar (Burma)
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Mali
Luxembourg
Macau
Saint Pierre and Miquelon
Mauritania
Latvia
Maldives
Puerto Rico
Mauritius
Monaco
Malaysia
El Salvador
Malawi
Moldova
Nepal
Sint Maarten
Mozambique
Montenegro
Oman
Turks and Caicos Islands
Namibia
Macedonia (FYROM)
Philippines
Trinidad and Tobago
Niger
Malta
Pakistan
United States
Nigeria
Netherlands
Palestine
Saint Vincent and the Grenadines
Reunion
Norway
Qatar
British Virgin Islands
Rwanda
Poland
Saudi Arabia
U.S. Virgin Islands
Seychelles
Portugal
Singapore
Sudan
Romania
Thailand
Saint Helena
Serbia
Tajikistan
Sierra Leone
Russia
Turkmenistan
Senegal
Sweden
Turkey
Somalia
Slovenia
Taiwan
South Sudan
Svalbard and Jan Mayen
Uzbekistan
São Tomé and Príncipe
Slovakia
Vietnam
Swaziland
San Marino
Yemen
Chad
Ukraine
Togo
Vatican City
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe