Selecting the location and language will prioritise localised information. Continue
Oak Chevron Dark brown Left version
Kährs

Oak Chevron Dark brown Left version

The richly smoked finish on this ready-to-install, patterned oak board from the Chevron Collection enhances its deeply burnished hue, and brings a modern expression to its traditional look. Each board is carefully brushed to bring out the natural character of the grain and highlight the texture of the wood. Partial handcrafting gives each board its unique appearance, while micro-bevelling enhances the iconic geometric design.
Specification
  • Kährs 15 mm Oil Brushed Microbevelled 4-sided Smoked 151XADEKWFKW18L
Technical specification
  • Unique ref.oakchevrondarkbrown595747
  • Collection setKährs ID
  • CollectionChevron Collection
  • TypeObject (single object)
  • Date of publishing2017-05-02
  • Edition number1
  • Height (mm)15
  • Width (mm)1848
  • Depth (mm)305
Related
  • Material mainOak
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass TitleWood Flooring
  • OmniClass Number23-15 17 13 11

Region availability

North America Asia Africa Oceania South America Europe
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Albania
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Andorra
Aruba
Iran
Angola
Cook Islands
Brazil
Austria
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belarus
Belize
Israel
Botswana
Fiji
Colombia
Belgium
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bosnia and Herzegovina
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Bulgaria
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Croatia
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Cyprus
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Czech Republic
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Denmark
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Estonia
Cuba
Turkey
Côte d'Ivoire
Niue
Uruguay
Faroe Islands
Curaçao
United Arab Emirates
Democratic Republic of the Congo
Norfolk Island
Venezuela
Finland
Dominica
Yemen
Djibouti
Palau
France
Dominican Republic
Armenia
Equatorial Guinea
Papua New Guinea
Germany
El Salvador
Azerbaijan
Eritrea
Pitcairn Islands
Gibraltar
Greenland
Bangladesh
Ethiopia
Samoa
Greece
Grenada
Bhutan
Gabon
Solomon Islands
Guernsey
Guadeloupe
British Indian Ocean Territory
Ghana
Timor-Leste
Hungary
Guatemala
Brunei
Guinea
Tokelau
Iceland
Haiti
Cambodia
Guinea-Bissau
Tonga
Ireland
Honduras
China
Kenya
Tuvalu
Isle of Man
Jamaica
Christmas Island
Lesotho
United States Minor Outlying Islands
Italy
Martinique
Cocos (Keeling) Islands
Liberia
Wallis and Futuna
Jersey
Mexico
Georgia
Libya
Vanuatu
Latvia
Montserrat
Hong Kong
Madagascar
Liechtenstein
Nicaragua
India
Malawi
Lithuania
Panama
Indonesia
Mali
Luxembourg
Puerto Rico
Japan
Mauritania
Macedonia (FYROM)
Saint Kitts and Nevis
Kazakhstan
Mauritius
Malta
Saint Lucia
Kyrgyzstan
Mayotte
Moldova
Saint Pierre and Miquelon
Laos
Morocco
Monaco
Saint Vincent and the Grenadines
Macau
Mozambique
Montenegro
Saint-Barthélemy
Malaysia
Namibia
Netherlands
Sint Maarten
Maldives
Niger
Norway
The Bahamas
Mongolia
Nigeria
Poland
Trinidad and Tobago
Myanmar (Burma)
Republic of the Congo
Portugal
Turks and Caicos Islands
Nepal
Reunion
Romania
U.S. Virgin Islands
Pakistan
Rwanda
Russia
United States
Philippines
Saint Helena
San Marino
Singapore
São Tomé and Príncipe
Serbia
South Korea
Senegal
Slovakia
Sri Lanka
Seychelles
Slovenia
Taiwan
Sierra Leone
Spain
Tajikistan
Somalia
Svalbard and Jan Mayen
Thailand
South Africa
Sweden
Turkmenistan
South Sudan
Switzerland
Uzbekistan
Sudan
Ukraine
Vietnam
Swaziland
United Kingdom
Tanzania
Vatican City
The Gambia
Åland Islands
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe