Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Flooring
Wood
Oak Moon
Kährs
Follow
Oak Moon
Moon is a very rustic board with knots and cracks. Distinct white hue, with dark and light wood tones shining through.
Download
Specification
Specification
Kährs 10 mm Oil Microbevelled 4-sided Brushed Handscraped 101P8HEK02KW180
Technical specification
Technical specification
Unique ref.
oakmoon596541
Collection set
Kährs Spirit
Collection
Rugged Collection
Type
Object (single object)
Date of publishing
2017-05-02
Edition number
1
Width (mm)
10
Width (mm)
1830
Depth (mm)
125
Links
Links
Product url
http://www.kahrsflooring.com/en/wood/oak-moon
Installation instructions
https://www.kahrsflooring.com/en/wood-flooring/guides/installation-instructions/
Product certification
https://www.kahrsflooring.com/en/about-kahrs/environment/environmental-standards/
Technical description
https://www.kahrsflooring.com/en/wood-flooring/guides/maintenance-and-cleaning/
Related
Related
Material main
Oak
Classification
Classification
BIMobject Category
Flooring - Wood
IFC classification
Floor
Uniclass 1.4 Code
JM42
Uniclass 1.4 Description
Wood block/Composition block/Parquet flooring
Uniclass 2.0 Code
PR-45-97-93
Uniclass 2.0 Description
Wood Laminate Strips And Boards
Uniclass 2015 Code
Ss_30_20_90
Uniclass 2015 Description
Wood and composite unit flooring systems
CSI MasterFormat 2014 Code
09 60 00
CSI MasterFormat 2014 Title
Flooring
OmniClass Number
23-15 17 13 11