Publish your products
E-one 190S Holographic Fireplace

E-one 190S Holographic Fireplace

Introduction & Main Specification

The Kalfire E-one 190S is an electric holographic fireplace with glass on the front, both sides, and optional heating. The projection of 3D holographic flames on handmade logs imitates true-to-life fire. Options such as the realistic glow bed, crackling sound, and optional Atmos Heating ensure an optimal fire experience.

Design & Interior Application

This three-sided model is suitable as a see-through fireplace and elevates your interior design. Admire the holographic flames through the sides and be amazed by the realistic fire. At 190 cm wide, the E-one 190S is also perfect for use as a cinewall. Kalfire E-one holographic ambient fireplaces can be customised to suit personal preferences. Our exclusive and certified dealers assist with installation and the realisation of your dream design.

Special Feature Highlight: Atmos Heating

The E-one is available with an innovative heating element called Atmos Heating. This element is exclusively available for the built-in versions of the Kalfire E-one (all variants except the E-one 100F FR). The heating element provides a pleasant and continuous flow of warm air at a 45-degree angle, ensuring an optimal fire experience that is unique for electric fireplaces.

Personalisation & Control

Personalise the intensity and height of the flames, shuffle through flame images, choose the sound, and set the glow bed’s brightness. Save all these settings in the Kalfire Moods to enjoy your customised fire at the click of a button.

Technical Highlights

The height of the E-one 190S ranges from 596.7 to 758.3 mm, depending on whether the Atmos Heating system is included. The dimensional drawings without the heater can be found on www.kalfire.com.

Specification
  • Key Features

    • Electric three-sided holographic fireplace
    • 3D holographic technology
    • Endless built-in possibilities
    • Optional Atmos Heating

    Dimensions & Technical Data

    • Glass size: 1920 × 370 mm (W × H)

    Lighting & Effects

    • Realistic glow bed with adjustable intensity
    • Adjustable flame height and intensity
    • Shuffle through different flame images

    Sound

    • Crackling sound effect

    Special Feature Highlight: Atmos Heating

    • Innovative heating element providing a pleasant, continuous warm airflow at a 45° angle
    • Exclusively available for built-in versions of the Kalfire E-one (all variants except the E-one 100F FR)

    Product Options

    • Single HD flame technology
    • Dual HD flame technology
    • Atmos Heating

    Interior Options

    • Bottom plate design
    • Bottom plate flat

    Control & Personalisation

    • Adjust flame height, intensity, flame images, and glow bed
    • Save preferred settings in Kalfire Moods for one-touch activation
Technical specification
  • Unique ref.e-one-190s-holographic-fireplace
  • Product familyHolographic fireplace
  • Product groupThree-sided fireplace
  • TypeObject (single object)
  • Date of publishing2023-12-13
  • Edition number1
  • Height (mm)597
  • Width (mm)2000
  • Depth (mm)457.1
Related
  • Material mainABS
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • Uniclass 2015 CodePr_70_60_82_43
  • Uniclass 2015 DescriptionInset open fires
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace

Region availability

Europe North America
Albania
United States
Andorra
Austria
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City