Publish your products
G60/48F Front Gas Fireplace
G60/48F Front Gas Fireplace

    G60/48F Front Gas Fireplace

    Kalfire G60/48F
    The Kalfire G60/48F is a closed gas fireplace. Its compact front dimensions make it ideal for installation in a flat wall, media wall or mantelpiece, combining clean design with everyday ease of use.

    Burner Technology
    3D burner (Kalfire G-range)
    The G-range is equipped with a linear 3D burner: an elongated, horizontal flame display that perfectly suits contemporary interiors. A closed gas fireplace with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner come with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, grey/beige stones, or cryptonite.

    Model Type
    Front model
    A closed gas fire with one front-facing glass panel is called a front model. The Kalfire range includes multiple front models with various sizes and decorative finishes. The G60/48F features a glass size of 60 × 48 cm. Front models make elegant additions to contemporary settings and are also ideal for installation in a fireplace mantel, the style and appearance of which can be chosen according to taste.

    Specification
    • Product options
      This fireplace can be equipped with various optional features to enhance convenience and the overall fire experience.

      • Anti-reflective glass for optimal fire visibility
      • iMatch interface for intuitive control
      • Home automation integration (domotica) for seamless connection with smart home systems

      Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • 3D-burner for a realistic, three-dimensional flame pattern
      • iMatch remote control included
      • Multiple interior finish options
      • Various filling options
      • CE certified
      • Energy efficiency class: C
      • Nominal heat output: 2.3 - 6.0 kW
      • Efficiency: approx. 83%

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Filling
      The filling material influences the overall flame presentation and can be selected according to personal preference.

      • White stones
      • Cryptonite
      • Grey stone chippings
      • Ceramic logs
      • Exclusive ceramic logs
    Technical specification
    • Unique ref.g60-48f-gas-fire
    • Product familyGas fireplace
    • Product groupFront fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1053
    • Width (mm)813
    • Depth (mm)431
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City