Publish your products
G65/44C Corner Gas Fireplace

G65/44C Corner Gas Fireplace

Kalfire G65/44C
The Kalfire G65/44C is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

Burner Technology
3D burner (Kalfire G-range)
Like the Prestige burner, this innovation was designed and developed by Kalfire. It allows an elongated, horizontal fireplace (up to 170 cm in width) that suits contemporary interiors perfectly. A closed gas fireplace equipped with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner are supplied with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, beige or grey stones or cryptonite.

Model Type
Corner model
Our corner gas fire models offer a view of the fire from two different angles. Kalfire corner models come in a wide range of widths and heights. You can also choose whether you want the glass corner to face to the left or the right. In addition, you can customize your corner model with a flat interior, a ceramic glass interior, or a design interior. These options are also available for other types of Kalfire gas fires.

Specification
  • Product options

    • iMatch interface
    • Domotica (home automation)

    Product information

    • 3D-burner
    • iMatch remote
    • Interior options
    • Filling options
    • CE Certified
    • Energy efficiency class: A

    Interior

    • Flat (3 parts)
    • Black ceramic glass
    • Design

    Filling

    • White stones
    • Cryptonite
    • Grey stone chippings
Technical specification
  • Unique ref.g65-44c-gas-fire
  • Product familyGas fireplace
  • Product groupCorner fireplace
  • TypeShowcase (model)
  • Date of publishing2023-11-01
  • Edition number1
  • Height (mm)1053
  • Width (mm)813
  • Depth (mm)431
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City