Publish your products
G80/48F Front Gas Fireplace

G80/48F Front Gas Fireplace

Kalfire G80/48F
The Kalfire G80/48F is a closed gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

Burner Technology
3D burner (Kalfire G-range)
Like the Prestige burner, this innovation was designed and developed by Kalfire. It allows an elongated, horizontal fireplace (up to 170 cm in width) that suits contemporary interiors perfectly. A closed gas fireplace equipped with a 3D burner produces flames that are virtually indistinguishable from those of a wood fire. Fireplaces with a 3D burner are supplied with a ceramic log set as standard, but it is also possible to choose an exclusive log set or a bed of white, beige or grey stones or cryptonite.

Model Type
Front model
A closed gas fire with one front-facing glass panel is called a front model. The Kalfire range includes a large number of front models, with multiple possibilities in size and decorative features. The size of the glass, which can be square or rectangular, can vary between 60 and 160 cm in width. Front models are elegant additions to contemporary settings and are also well-adapted to installation in a fireplace mantel, the style and appearance of which can be chosen according to your taste.

Specification
  • Product options
    This fireplace can be equipped with various optional features to enhance convenience and the overall fire experience.

    • Anti-reflective glass for optimal fire visibility
    • iMatch interface for intuitive control
    • Home automation integration (domotica) for seamless connection with smart home systems

    Product information
    Key features and technical specifications that define the performance, safety, and flexibility of this model.

    • 3D-burner for a realistic, three-dimensional flame pattern
    • iMatch remote control included
    • Multiple interior finish options
    • Various filling options
    • CE certified
    • Energy efficiency class: A

    Interior
    The interior finish can be customised to match the style and atmosphere of the room.

    • Flat
    • Black ceramic glass
    • Design

    Filling
    The filling material influences the overall flame presentation and can be selected according to personal preference.

    • White stones
    • Cryptonite
    • Grey stone chippings
    • Ceramic logs
    • Exclusive ceramic logs
Technical specification
  • Unique ref.g80-48f-gas-fire
  • Product familyGas fireplace
  • Product groupFront fireplace
  • TypeShowcase (model)
  • Date of publishing2023-11-01
  • Edition number1
  • Height (mm)1053
  • Width (mm)976
  • Depth (mm)471
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City