Publish your products
Gi115/55S Three-sided Gas Fireplace
Gi115/55S Three-sided Gas Fireplace
Gi115/55S Three-sided Gas Fireplace

    Gi115/55S Three-sided Gas Fireplace

    Kalfire Gi 115/55S
    The Kalfire Gi 115/55S is a 3-sided gas fireplace with remote control and Wi-Fi. A truly unique and authentic fire experience inspired by nature.

    Design & Interior
    The Gi 115/55S is a 3-sided model, offering an expansive view of the fire from three angles. Its frameless glass design ensures the flames remain the focal point, blending seamlessly with any modern interior.

    Burner Technology
    The burner’s three independent gas valves create dynamic flame play that is virtually indistinguishable from a wood fire, while maintaining remarkable efficiency and low gas consumption. With a minimum output of 1.9 kW and a maximum output of 6.7 kW, the Gi 115/55S delivers warmth and atmosphere without overheating a well-insulated room.

    Model Type
    3-sided model
    The three-sided glass construction ensures a wide, uninterrupted view of the flames from multiple perspectives. This model can be customised with a range of interior finishes such as flat, black ceramic glass, or design interiors.

    Features & Options
    - Comfort+ button for a blazing fire without overheating
    - Comfort button for reduced gas consumption
    - Mood button to adjust the flame play to personal preference (up to 10 moods programmable in the app)
    - Remote control and smartphone app operation
    - Integration with home automation systems
    - Patented KalSense technology for intuitive control

    Experience
    Inspired by the crackling of a wood fire, the Gi 115/55S recreates a highly realistic fire experience. The glowing ember bed, bursting sparks, and flames playing around naturalistic ceramic logs give an unparalleled impression of a real wood fire, guaranteeing the optimal fire experience in all conditions.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Efficiency: 81%
      • Output: 1,9 - 6,7 kW
      • Energy label: B
      • Suitable for natural gas and (bio) propane
      • H2 Ready

      Mounting trims
      Mounting trims offer ample opportunities to adjust the installation depth, providing a solution for nearly any design. For this model, you can choose between a 3 cm or 7 cm deep mounting trim with a thickness of 4 or 8 mm.

    Technical specification
    • Unique ref.gi115-55s-gas-fire
    • Product familyGas fireplace
    • Product groupThree-sided fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1150
    • Width (mm)1306
    • Depth (mm)555
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit