Publish your products
GP110/79T Tunnel Gas Fireplace
GP110/79T Tunnel Gas Fireplace

    GP110/79T Tunnel Gas Fireplace

    Kalfire GP110/79T
    The Kalfire GP110/79T is a closed tunnel gas fireplace. The size or style of a room is not an obstacle – our closed gas fires are suitable for any type of interior. We design our models with perfection in mind and never compromise on quality or style.

    Design & Interior
    For the Kalfire GP110/79T tunnel fireplace, you have the option to choose from different interiors and mounting frames. This flexibility allows the fireplace to seamlessly complement various installation styles and finishes.

    Burner Technology
    Prestige burner (Kalfire GP-range)
    The patented Prestige burner is integrated directly within highly realistic ceramic logs, which are stacked in a pyramid. This results in high, blazing flames that leap directly from the logs, giving an unparalleled impression of a wood fire.

    Model Type
    Tunnel model
    A tunnel gas fireplace creates a stunning see-through effect with glass on two sides. It connects spaces visually and atmospherically, making it an eye-catching centrepiece in both modern and traditional interiors.

    Features & Options
    - Hybrid function (atmospheric LED glow bed)
    - Natural Spark Generator (real sparks above the flames)
    - Anti-reflective glass
    - iMatch interface for intuitive operation
    - Home automation (domotica) integration

    Experience
    The Kalfire GP110/79T combines advanced burner technology with versatile design options, ensuring an impressive and authentic fire experience. With blazing flames, optional spark effects, and customised interiors, this tunnel model offers the perfect blend of innovation, style, and atmosphere.

    Specification
    • Product information
      Key features and technical specifications that define the performance, safety, and flexibility of this model.

      • Prestige burner
      • iMatch remote
      • Interior options
      • CE Certified
      • Energy efficiency class: B

      Interior
      The interior finish can be customised to match the style and atmosphere of the room.

      • Flat
      • Black ceramic glass
      • Design

      Specifications
      Performance and energy details for this model.

      • Energy label: B
      • Efficiency: 73%
      • Output: 6.5 - 10.1 kW
      • Suitable for natural gas and (bio) propane
      • H2 Ready
    Technical specification
    • Unique ref.gp110-79t-gas-fire
    • Product familyGas fireplace
    • Product groupTunnel fireplace
    • TypeShowcase (model)
    • Date of publishing2023-11-01
    • Edition number1
    • Height (mm)1308
    • Width (mm)1337
    • Depth (mm)556
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • CSI MasterFormat 2014 Code10 31 00
    • CSI MasterFormat 2014 TitleManufactured Fireplaces
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City