Publish your products
GP70/75S Three-sided Gas Fireplace

GP70/75S Three-sided Gas Fireplace

Kalfire GP70/75S
The Kalfire GP70/75S is a closed three-sided gas fireplace. A stylish and versatile model that fits seamlessly into any type of interior, designed with perfection in mind and without compromise on quality or style.

Design & Interior
The GP70/75S is a three-sided model, meaning the fire is wrapped in glass on three sides. This frameless glass panel bends around the fire, giving an expansive and unobstructed view. The design allows the flames to be enjoyed from multiple angles, making it a striking centerpiece in any living space.

Burner Technology
Equipped with the patented Prestige burner, the GP70/75S offers impressively realistic flames. The burner is integrated directly within highly realistic ceramic logs, stacked in a pyramid, creating high, blazing flames that leap directly from the logs and give an unparalleled impression of a wood fire.

Model Type
Three-sided model
As a three-sided fireplace, the GP70/75S ensures a wide panoramic view of the flames. This model offers flexibility in integration and can be installed seamlessly in different interiors while maintaining a clean and modern look.

Features & Options
- Hybrid function (optional atmospheric LED glow bed)
- Natural Spark Generator (real sparks above the flames)
- Anti-reflective glass for a clear and unobstructed fire view
- iMatch remote control and smartphone app
- Compatibility with home automation systems

Experience
The GP70/75S delivers a warm and authentic fire experience inspired by a natural wood fire. The glow of the ember bed, realistic flame play, and optional spark effects create the feeling of a true open fireplace, while maintaining the ease and efficiency of a modern gas fire.

Specification
  • Product options:

    • Hybrid function
    • Natural Spark Generator
    • iMatch interface
    • Domotica (home automation)

    Product information:

    • Prestige burner
    • iMatch remote
    • Interior options
    • CE Certified
    • Energy efficiency class: A

    Interior:

    • Flat
    • Black ceramic glass
    • Design
Technical specification
  • Unique ref.gp70-75s-gas-fire
  • Product familyGas fireplace
  • Product groupThree-sided fireplace
  • TypeShowcase (model)
  • Date of publishing2023-11-01
  • Edition number1
  • Height (mm)1339
  • Width (mm)856
  • Depth (mm)501
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City