Publish your products
GP75/59F Front Gas Fireplace

GP75/59F Front Gas Fireplace

Kalfire GP75/59F
The Kalfire GP75/59F is a closed gas fireplace with the patented Prestige burner, designed for efficiency, style, and an authentic fire experience. Whatever the size or style of your interior, this front model integrates seamlessly and brings a timeless focal point into any room.

Design & Interior
As a front model, the GP75/59F features a single front-facing glass panel. The elegant frameless design makes it suitable for both modern and classic interiors, and it can also be installed in a fireplace mantel of your choice. You can customize the interior with options such as flat, black ceramic glass, or a design interior, as well as add mounting trims to match the overall style of your space.

Burner Technology
The patented Prestige burner is integrated directly within highly realistic ceramic logs stacked in a pyramid. This produces high, blazing flames that leap directly from the logs, delivering an unparalleled impression of a real wood fire with optimal efficiency.

Model Type
Front model
With a wide glass panel at the front, the GP75/59F provides an unobstructed view of the flames, making it a striking feature in any living space. The glass size can vary from square to rectangular proportions, depending on the configuration and design preferences.

Features & Options
- Hybrid function (LED glow bed for extra ambience)
- Natural Spark Generator (NSG) for real sparks above the flames
- Anti-reflective glass for a true “open fireplace” effect
- iMatch remote and smartphone app control
- Integration with home automation systems

Experience
The Kalfire GP75/59F combines advanced burner technology with a wide range of customizable options, ensuring a perfect balance between innovation and atmosphere. From its blazing flame play to optional sparks and ember glow, this fireplace creates an unparalleled experience of warmth and authenticity in any home.

Specification
  • Product options:

    • Hybrid function
    • Natural Spark Generator
    • Anti-reflective glass
    • iMatch interface
    • Domotica (home automation)

    Product information:

    • Prestige burner
    • iMatch remote
    • Interior options
    • Mounting trim options
    • CE Certified
    • Energy efficiency class: A

    Interior:

    • Flat
    • Black ceramic glass
    • Design
    • Boom brickwork effect
Technical specification
  • Unique ref.gp75-59f-gas-fire
  • Product familyGas fireplace
  • Product groupFront fireplace
  • TypeShowcase (model)
  • Date of publishing2023-11-01
  • Edition number1
  • Height (mm)1139
  • Width (mm)964
  • Depth (mm)499
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • CSI MasterFormat 2014 Code10 31 00
  • CSI MasterFormat 2014 TitleManufactured Fireplaces
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Hungary
Iceland
Ireland
Isle of Man
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City