Publish your products
Cobra Conference
Källemo

Cobra Conference

COBRA CONFERENCE 2002, Mattias Ljunggren Art. 132 & 133. H 88, W 49, D 59 cm. Stol & karmstol. Vinkelskuret stålstativ i krom. Helklädd i tyg eller läder med 30 mm kallskum. Stapel och kopplingsbar. Kan förses med skrivskiva. Uppfyller kriterier för Svanen märkning. Chair & armchair. Angel steelframe in chrome. Upholstered in fabric or leather with 30 mm cold foam. Stackable and linkable. Available with a writing tablet. Fulfils the requirements for the eco label Svanen.
Technical specification
  • Unique ref.133
  • Product familyChairs
  • Product groupConcrete
  • TypeObject (single object)
  • Date of publishing2012-04-16
  • Edition number1
  • Height (mm)88
  • Width (mm)49
  • Depth (mm)59
Related
  • Material mainAluminum
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit