Publish your products
GA-2
Källemo

GA-2

GA-2 Erik Gunnar Asplund. Art. 322. H 67, W 75 D 78 SH 40 cm. Fåtölj. Stålstativ. Trästomme, sidor i kallskum. Sits med kallskum och hollofill. Läder. Uppfyller kriterier för Svanen märkning. Easychair. Chrome plated steel frame. Wooden framework, foam sides and seat. Leather. Fulfils the requirements for the eco label Svanen.
Technical specification
  • Unique ref.322
  • Product familySofas & Easychairs
  • Product groupAluminium
  • TypeObject (single object)
  • Date of publishing2012-04-16
  • Edition number1
  • Height (mm)67
  • Width (mm)75
  • Depth (mm)78
Related
  • Material mainChrome
  • Material secondaryLeather
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Easy Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit