We are using cookies to provide our services

By using our services you agree to our use of cookies

Bridge Easychair Low Back

Unique ref.: Bridge_Easychair_Low_Back
Brand: Kallin & Franzén AB
Product family: Bridge
Product group: Easychairs
Width (mm): 710
Height (mm): 820
Depth (mm): 790
Date of publishing: 2019-06-05
Edition number: 1
Type: Object (single object)
Download (4)

Low back easychair, with all detachable fabric, legs in massive birch, Nozagsprings in the seat frame gives the best seating comfort, seat and back cushions in foam and with extra long zippers, they are easy to remove, wash and put back in again.


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_50_12_26
Uniclass 2015 Description: Easy chairs
NBS Reference Code: 35-12-22
NBS Reference Description: Domestic Chairs
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Chair Depth 820
Chair Width 710
Seat Height 450

All BIM objects are real products from real manufacturers confirmed and approved