We are using cookies to provide our services

By using our services you agree to our use of cookies

Poker 3-seater

Unique ref.: Poker_3_seater
Brand: Kallin & Franzén AB
Product family: Poker
Product group: Sofas
Width (mm): 1920
Height (mm): 820
Depth (mm): 790
Date of publishing: 2019-06-05
Edition number: 1
Type: Object (single object)
Download (4)

3-seater in massive birch, with all detachable fabric, seat and back cushions in foam and with extra long zippers, they are easy to remove, wash and put back in again. Back cushions are put over the wooden armrest fo minimize injuries for smaller children, as this sofa mostly is used at kindergartens and schools


Material main: Birch
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 30

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
NBS Reference Code: 35-12-22
NBS Reference Description: Domestic Chairs
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Depth 790
Height 820
Width 1920

All BIM objects are real products from real manufacturers confirmed and approved