Publish your products
flowIQ®3200 EU, Q3=100 m³/h, DN 100x250 mm, water meter
Kamstrup
Archived

flowIQ®3200 EU, Q3=100 m³/h, DN 100x250 mm, water meter

Kamstrup’s smart water meters and devices are built on more than 30 years of experience. They are based on the latest ultrasonic technology and designed to ensure high accuracy and reliability throughout their entire lifetime.

Specification
  • flowIQ® 3200 covers a series of integrated, hermetically sealed water meters with a wired interface connection on the front of the meter as well as integrated radio communication. The wired connection can be used for connecting with flowIQ® Gateway or to be reprogrammed with different pulse output options. flowIQ® Gateway can be used as a remote display and/or with additional communication options - see documentation for flowIQ® Gateway. The flowIQ® 3200 series is, for all sizes, a composite housing unit combined with a metal body, all operated with a D-cell battery providing battery life up to 20 years depending on the selected data package and ambient installation temperature. flowIQ® 3200 is suitable for measurement in multi-unit apartments and commercial premises. The meter is suitable for mounting in pump stations or well heads and is fully protected against internal or external penetration of water. Other key features include intelligent alarms and info codes as well as a configurable log to match your data needs. All of this ensures fair and accurate billing, improves the data quality and helps to reduce the non-revenue water.

Technical specification
  • Unique ref.02-L-XX-D-X-AB-X-XX
  • Product familyWater Meters
  • Product groupflowIQ®3200
  • TypeObject (single object)
  • Date of publishing2022-04-07
  • Edition number1
  • Height (mm)245
  • Width (mm)250
  • Depth (mm)210
Related
  • Material mainStainless steel
  • Material secondaryComposite
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Terminal
  • ETIM CodeEG000045
  • ETIM NameMeters
  • UNSPSC nameMetering or injection or proportioning pumps
  • UNSPSC code40151552
  • Uniclass 2015 CodePr_80_51_46_92
  • Uniclass 2015 DescriptionUltrasonic flowmeters
  • CSI MasterFormat 2014 Code40 71 66
  • CSI MasterFormat 2014 TitleTransit Time Flow Meters
  • OmniClass Number23-39 27 00
  • OmniClass TitleWater Utility Equipment