Set your location and language to prioritise localised information. Continue
flowIQ®2200 – KWM2210, Q3 4,0 m3/h, G1B (R¾)x190 mm, water meter
Kamstrup

flowIQ®2200 – KWM2210, Q3 4,0 m3/h, G1B (R¾)x190 mm, water meter

flowIQ® 2200 meters cover a series of integrated, hermetically sealed water meters with integrated radio communication.

flowIQ® 2200 is a static ultrasonic meter – without any moving parts – using the ultrasonic time of flight measurement principle.

The flowIQ® 2200 series comes with different battery options.

flowIQ® 2200 – KWM2231 is battery powered by two A-cell batteries. 

flowIQ® 2200 – KWM2210 is powered by one C-cell battery. The internal lithium batteries, can provide up to 16 years of life.

The flowIQ® 2200 series is fully IP68 rated – protected against both internal moisture penetration and external water ingress and can thus be submerged in water. This applies throughout the whole lifetime of the meter.

Specification
  • flowIQ® 2200

    Acoustic leakage detection in service connections

    Nominal flow from 1.6 m3/h up to 10 m3/h

    Approved with dynamic range up to R1600

    Pinpoint accuracy

    Integrated communication

                   - Wireless M-Bus C1, T1

                       - linkIQ®

    Wired interface for selected modules:

                       - Communication with flowIQ® Gateway

                       - Configuration of volume pulses

    External antenna option

    Intelligent info codes assist you with your operations, asset management and customer service

    Water and ambient temperature measurement

    Up to 20 years of battery life time

    Designed for operation in submerged environments

Technical specification
  • Unique ref.02-x-xx-x-C-2E-x-xx
  • Collection setWater Meters
  • CollectionflowIQ®2200
  • TypeObject (single object)
  • Date of publishing2020-08-27
  • Edition number1
  • Height (mm)66
  • Width (mm)91.6
  • Depth (mm)190
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Weight Net (Kg)0.47
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Terminal

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City