Set your location and language to prioritise localised information. Continue
flowIQ®3100, Q3=63 m³/h, DN80x300 mm, Q3/Q1=160, water meter
Kamstrup

flowIQ®3100, Q3=63 m³/h, DN80x300 mm, Q3/Q1=160, water meter

flowIQ® 3100 covers a series of integrated, hermetically sealed water meters, intended for consumption and distribution measurement of cold domestic water – a static cold water meter based on the ultrasonic principle.

The cold water meter has been developed on the basis of Kamstrup's experience since 1991 with the development and production of static ultrasonic meters. flowIQ® 3100 has been subjected to very comprehensive type tests (OIML R 49) in order to ensure a long-term

stable, accurate and reliable meter. One of the water meter’s many advantages is the fact that it has no wearing parts, which entails longevity. The meter is powered by an internal lithium battery, providing up to 16 years'  lifetime.

Specification
  • flowIQ® 3100

    Nominal flow from 2.5 m³/h up to 63 m³/h

    Approved with dynamic range up to R630

    'Drive-by', network or IoT

    Pinpoint accuracy

    Designed for operation in submerged environments

    Integrated communication supporting:

    - Wireless M-Bus & linkIQ®

    - Wired M-Bus

    Long life

    Simple installation

    GDPR ready

Technical specification
  • Unique ref.031-YY-C2X-8XX
  • Collection setWater Meters
  • CollectionflowIQ®3100
  • TypeObject (single object)
  • Date of publishing2019-11-19
  • Edition number1
  • Height (mm)184
  • Width (mm)184
  • Depth (mm)300
Related
  • Material mainStainless steel
  • Material secondaryPlastic
  • Weight Net (Kg)14.2
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Terminal
  • UNSPSC nameMetering or injection or proportioning pumps
  • UNSPSC code40151552
  • Uniclass 2015 CodePr_80_51_46_92
  • Uniclass 2015 DescriptionUltrasonic flowmeters
  • CSI MasterFormat 2014 Code40 71 66
  • CSI MasterFormat 2014 TitleTransit Time Flow Meters
  • OmniClass TitleWater Utility Equipment
  • OmniClass Number23-39 27 00

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City