Publish your products
Kamstrup TemperatureSensor 83 - Length= 140 mm
Kamstrup TemperatureSensor 83 - Length= 140 mm
    Kamstrup

    Kamstrup TemperatureSensor 83 - Length= 140 mm

    Temperature sensor sets are used together with thermal energy meters for measuring inlet and outlet temperatures.

    Specification
    • TemperatureSensor 83 consists of two paired temperature sensors and is used together with electronic energy meters for measuring the inlet and outlet temperatures. The temperature sensors have built-in platinum resistors of which the electric resistance changes according to the temperature. A measurement of the resistance value thus provides an analogue expression of the temperature. TemperatureSensor 83 can be connected to the calculator with either 2-wire or 4-wire connection. For TemperatureSensor 83 with 4-wire connection, it applies that the resistance of the cable does not influence the temperature measurement. By default, this means that a better temperature measurement is achieved than when using 2-wire connection. TemperatureSensor 83 with 4-wire connection is thus typically used in large installations where an improved temperature measurement provides greater opportunities for optimising the operational conditions and with it the production costs. At the same time, TemperatureSensor 83 with 4-wire connection provides greater flexibility with regard to making an optimal cabling as the cables in this case do not need to be equally long. TemperatureSensor 83 is a pocket sensor with an exchangeable Pt500 sensor insert and it is thus possible to exchange the temperature sensor without turning off the water. TemperatureSensor 83 is approved for IP68 and is thus especially suited to be used for both heat and cooling measurements.

    Technical specification
    • Unique ref.TS83_140mm
    • Product familyHeat/Cooling meters
    • Product groupTemperature Sensors
    • TypeObject (single object)
    • Date of publishing2021-09-06
    • Edition number1
    • Height (mm)38
    • Width (mm)290
    • Depth (mm)38
    Related
    • Material mainStainless steel
    • Material secondaryPC/ABS
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • IFC classificationFlow Segment
    • ETIM CodeEG000045
    • ETIM NameMeters
    • UNSPSC nameMetering or injection or proportioning pumps
    • UNSPSC code40151552
    • Uniclass 2015 CodePr_75_50_76_47
    • Uniclass 2015 DescriptionLiquid temperature sensors
    • CSI MasterFormat 2014 Code40 74 00
    • CSI MasterFormat 2014 TitleTemperature Measurement
    • OmniClass Number23-27 11 11 23
    • OmniClass TitleTemperature Sensors

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit