Publish your products
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
MORO N IG-20 in-ground luminaire
    Kanlux

    MORO N IG-20 in-ground luminaire

    Kanlux MORO N is a durable in-ground luminaire with a replaceable light source with GU10 cap (max.20W). You can successfully use it to illuminate driveways, alleys, sidewalks or plants in the garden. It is manufactured of best quality materials owing to which can resist pressure up to 2 tons. Its additional advantages is high rating of tightness (IP67) and (IK08) resistance to mechanical damage.
    Technical specification
    • Unique ref.18194
    • Product familyMORO N
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2023-06-13
    • Edition number1
    • Height (mm)125
    • Width (mm)110
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.535
    Classification
    • BIMobject CategoryLighting - Outdoor