Publish your products
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
BLINGO TN38W 6060 NW LED panel
    Kanlux

    BLINGO TN38W 6060 NW LED panel

    Kanlux BLINGO LED are backlight panels. They are equipped with a junction box with a quick connector, which allows for connecting panels with each other, and also speeds up their assembly. In the new models of the well-known Kanlux BLINGO LED panels, we have introduced an integrated power supply, thanks to which we can place them in the appropriate Kanlux ADTR frame and perform surface mounting of the panels.
    Specification
    • Panel LED podtynkowy z zasilaczem BLINGO TN38W 6060 NW kwadrat 60cmx60cm 5400lm 142lm/W barwa biała IP20 kolor biały Gwarancja [lat] 5
    Technical specification
    • Unique ref.33177
    • Product familyBLINGO LED
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2024-05-29
    • Edition number1
    • Height (mm)25
    • Width (mm)595
    • Depth (mm)595
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)2.006
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit