Publish your products
AQILO E27 IP65 DSO-GR ceiling spotlight
AQILO E27 IP65 DSO-GR ceiling spotlight
AQILO E27 IP65 DSO-GR ceiling spotlight
AQILO E27 IP65 DSO-GR ceiling spotlight
AQILO E27 IP65 DSO-GR ceiling spotlight
    Kanlux

    AQILO E27 IP65 DSO-GR ceiling spotlight

    KANLUX AQILO represents our first surface-mounted luminaire with an IP65 rating. It is characterised by simple design and available in three colours: white, black and graphite. The high tightness is intended for rooms where lamps are exposed to increased humidity and the risk of flooding with water, e.g. bathrooms and kitchens, as well as external areas of the house, such as terraces, balconies or covered entrances. The AQILO E14 IP65 and AQILO E27 IP65 models use a reflector to direct the light from the light sources downwards rather than onto the interior surface of the luminaire. As a result, luminaires can be fitted with lower wattage light sources and avoid lighting the room too dimly.
    Technical specification
    • Unique ref.36643
    • Product familyAQILO IP65
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)160
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.64
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit