Publish your products
AKVO IP44 15W-NW-C wall and ceiling luminaire
AKVO IP44 15W-NW-C wall and ceiling luminaire
AKVO IP44 15W-NW-C wall and ceiling luminaire
AKVO IP44 15W-NW-C wall and ceiling luminaire
AKVO IP44 15W-NW-C wall and ceiling luminaire
AKVO IP44 15W-NW-C wall and ceiling luminaire
    Kanlux

    AKVO IP44 15W-NW-C wall and ceiling luminaire

    Kanlux AKVO IP44 are wall and ceiling luminaires in three colors: white, chrome and black. The luminaire is available in 3 lengths and three powers: 60cm - 15W, 80cm - 20W and 100cm - 23W. Kanlux AKVO lamps can be mounted vertically and horizontally, on the wall or on the ceiling, which creates virtually unlimited arrangement possibilities. In addition, these lamps have increased resistance to moisture IP44, which means that you can safely mount them in the bathroom or laundry room. Kanlux AKVO IP44 lamps are perfect for lighting rooms such as a bathroom, laundry room, utility room, corridor or wardrobe. These lamps have a high luminous efficiency, over 100 lumens per Watt, thanks to which they help you save electricity.
    Technical specification
    • Unique ref.36661
    • Product familyAKVO IP44
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPlastic
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.56
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit